Front Radar

DVS Offset 77GHz Front Radar System

 
Manufacturer Brigade Electronics
Description DVS Offset 77GHz Front Radar System
Manufacturer Part Number 8000
Product Page https://brigade-electronics.com/detection-systems/front-radar/fr-001dvs/
Specificition https://brigade-portal.s3.eu-west-1.amazonaws.com/Portal/Export/Product+Literature+Cards/Front+Radar/English+DVS+Front+Radar+A5+Card+WEB.pdf
Model FR-30LDVS
Sensor Size (WxHxD) 115 x 95 x 41mm
Display Size (WxHxD) 80 x 40 x 20mm
Communications Physical Layer CAN2.0, CAN_FD
Operating Voltage 8 - 32Vdc
Transmitter Type FMCW
Frequency 77 GHz
Detection Range (LxW) 2.5 x 3.6m
Operating Temperature -40 to +85°C (-40°F to +185°F)
Horizontal Detection Angle 180°
Sensor Durability IP69K
Power 6.5 Watts
Approvals CE marked, E-Marked: UNECE R10 compliant, meets 2024 PSS Direct Vision Standard MOIS requirements
CAD-modeller
Kontroller, at denne software er installeret.

Valg af produkter

Produktbeskrivelse

DVS Front Radar provides reliable front blind-spot detection and is an ideal MOIS solution for compliance with DVS Phase 2 legislation. Offering a 180° detection angle, it identifies vulnerable road users and objects in the front blind spot when the vehicle is stationary or moving off. The system delivers clear visual and audible driver alerts with a 3-stage warning display and self-adjusting brightness. Designed for rigid and articulated vehicles, it operates at speeds under 5 km/h and performs accurately in harsh environments. Compact, IP69K rated, quick to install, and operating on 9–32 Vdc, it is backed by a 3-year warranty.

Dokumentation

Kontakt leverandøren

Brigade Electronics

Brigade Electronics

Brigade Electronics specialise in commercial vehicle safety systems, supporting safer road and site operations since 1976. With decades of engineering expertise, we deliver a comprehensive range of solutions designed to reduce risk for drivers, vehicles and pedestrians. Our product range includes camera monitoring systems for enhanced visibility, sensor technologies for accurate object detection, and audible and visual alarms for effective hazard warning. You're safer with us.

Google Map