Elite WDR Camera

Wide Dynamic Range Vehicle Camera

 
Manufacturer Brigade Electronics
Description Wide Dynamic Range Vehicle Camera (NTSC) 30fps No Microphone
Manufacturer Part Number 5426
Product Page https://brigade-electronics.com/camera-systems/cameras/be-800c/
Model BE-891C
W (mm) 86
D (mm) 80
H (mm) 72
Operating Voltage 12 Vdc
TV System NTSC (30fps)
Camera View Mirror & Normal
Operating Temperature -40 to +85°C (-40°F to +185°F)
Viewing Angle 110° x 89° x 138°
Camera Durability IP69K
Connector Durability IP67
Power 4.5 Watts
Current ≤ 370mA
Mechanical Vibration 20G
Mechanical Shock 51G
Casing Material Die cast Aluminium
Approvals CE marked, E-Marked: UNECE R10 compliant, FCC approved, IC approved
CAD-modeller
Kontroller, at denne software er installeret.

Valg af produkter

Produktbeskrivelse

Wide Dynamic Range camera delivering clear images in variable light conditions. Provides a 138° diagonal field of view with 30fps (NTSC) output. Built without a microphone, with a compact housing (86 x 72 x 80mm) and durable IP69K/IP67 protection. Reliable operation from -40°C to +85°C, with mirror/normal modes and low power consumption (4.5W, ≤370mA). Certified CE, UNECE R10, FCC, IC and supplied with a 5-year warranty.

Dokumentation

Kontakt leverandøren

Brigade Electronics

Brigade Electronics

Brigade Electronics specialise in commercial vehicle safety systems, supporting safer road and site operations since 1976. With decades of engineering expertise, we deliver a comprehensive range of solutions designed to reduce risk for drivers, vehicles and pedestrians. Our product range includes camera monitoring systems for enhanced visibility, sensor technologies for accurate object detection, and audible and visual alarms for effective hazard warning. You're safer with us.

Google Map