Backsense® Radar

77 GHz CAN Object Detection Radar

 
Manufacturer Brigade Electronics
Description 77 GHz CAN Object Detection Radar
Manufacturer Part Number 6351
Product Page https://brigade-electronics.com/detection-systems/backsense-radar/bs-9100/
Specificition https://brigade-electronics-product-support.s3.amazonaws.com/Radar%20Obstacle%20Detection/BS-9100X%20(6350)(6351)/Specifications/PS(6350,6351)01%20-%20BS-9100T,%20BS-9100.pdf
Model BS-9100
Sensor Size (WxHxD) 160 x 100 x 40mm
Communications Physical Layer CAN Bus 2.0A
Operating Voltage 9 - 32 Vdc
Transmitter Type FMCW
Frequency 77 GHz
Detection Range (LxW) 60 x 16m
Operating Temperature -40 to +85°C (-40°F to +185°F)
Horizontal Detection Angle 140° ± 3°
Vertical Detection Angle 16° ± 1°
Sensor Durability IP69K
Power 3.2 Watts
Current 0.23 Amps
Mechanical Vibration 8.3G
Mechanical Shock 51G
Casing Material ASA+PC, Black
Approvals CE marked, UKCA, ‘E’ Mark – UNECE R105, FCC, ICES, ISED
CAD-modeller
Kontroller, at denne software er installeret.

Valg af produkter

Produktbeskrivelse

FMCW 77GHz CAN radar system which delivers fast, reliable object detection with support for networking up to eight sensors. Built for extreme weather and harsh terrain, it communicates via a CAN gateway with configurable CAN IDs and complies with CAN2.0A standards. Each sensor can detect and report up to eight individual objects with unique CAN messages and IDs. Operating on 9–32Vdc, it offers long-range detection up to 60m, features an IP69K-rated housing for maximum durability, and includes a compact 160 × 100 × 40mm sensor body. Backed by a 3-year warranty.

Dokumentation

Kontakt leverandøren

Brigade Electronics

Brigade Electronics

Brigade Electronics specialise in commercial vehicle safety systems, supporting safer road and site operations since 1976. With decades of engineering expertise, we deliver a comprehensive range of solutions designed to reduce risk for drivers, vehicles and pedestrians. Our product range includes camera monitoring systems for enhanced visibility, sensor technologies for accurate object detection, and audible and visual alarms for effective hazard warning. You're safer with us.

Google Map