AI Human Form Recognition Upgrade Module

AI Box

AI Human Form Recognition Upgrade Module

 
Manufacturer Brigade Electronics
Description AI Box - AI Human Form Recognition Upgrade Module
Manufacturer Part Number 8385
Product Page https://brigade-electronics.com/camera-systems/ai-box/vbv-1230-ai/
Model VBV-1230-AI
W (mm) 28
D (mm) 104
H (mm) 154
Operating Voltage 10-32Vdc
Operating Temperature -20° to + 70°C (-4°F to +158°F)
Power 18 Watts
Mechanical Vibration 5.9G
Casing Material Metal
Approvals CE – EN IEC 61000-6-2:2019, EN IEC 61000-6-3:2021, FCC – FCC Part 15B, Class B, ICES – ICES-003, Class B, REACH, WEEE, ISO 21434
CAD-modeller

Valg af produkter

Produktbeskrivelse

Add advanced Human Form Recognition (HFR) capability to existing analogue camera and monitor systems without replacing current hardware. This intelligent upgrade module overlays AI detection onto CVBS and AHD cameras, enabling configurable VRU detection zones and alarm integration for enhanced safety. Compatible with Brigade MDR systems and supporting privacy features such as Face Mosaic and Blind Mode, it provides a cost-effective way to introduce AI-powered pedestrian detection to non-AI systems. Compact, configurable, and backed by a 3-year warranty.

Dokumentation

Kontakt leverandøren

Brigade Electronics

Brigade Electronics

Brigade Electronics specialise in commercial vehicle safety systems, supporting safer road and site operations since 1976. With decades of engineering expertise, we deliver a comprehensive range of solutions designed to reduce risk for drivers, vehicles and pedestrians. Our product range includes camera monitoring systems for enhanced visibility, sensor technologies for accurate object detection, and audible and visual alarms for effective hazard warning. You're safer with us.

Google Map